??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
1-7/16 Inch
Part No.
070319
Description
P2B-S2-107L
Expansion Feature
Non-Expansion Type
Seal Type
Labyrinth Type
A
2-17/32 Inch
B
6-7/8 Inch
C
1-61/64 Inch
Dmin
4-13/16 Inch
Dmax
5-13/64 Inch
Bolt Diameter
1/2 Inch
G
13/16 Inch
H
1-1/8 Inch
J
3-7/8 Inch
L
2-3/4 Inch
M
1-7/8 Inch
R
7/8 Inch
S
1-21/32 Inch
Total Expansion
3/16 Inch
Y
0.020 Inch
Z
1-51/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.